Heavy-duty Photoelectric Sensors
PX series
Amplifier Unit, Cable Type, PNP PX-10P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | PX-10P  | |||
Type  | Cable type  | |||
Output  | PNP  | |||
Response time  | 500 µs (TURBO) /1 ms (SUPER) /4 ms (ULTRA) /16 ms (MEGA)  | |||
Output selection  | LIGHT-ON/DARK-ON  | |||
Indicator lamp  | - Operation indicator:Red LED x 2, DSC orange LED x 1  | |||
Detection mode  | Light intensity (automatic sensitivity-tracking function provided)/ [Limit light intensity/output monitor]  | |||
Shift function  | Variable between –1999 and 9999  | |||
Timer function  | Timer OFF/OFF-delay/ON-delay/One-shot/ON-delay, OFF-delay/ON-delay, One-shot  | |||
Control output  | PNP open-collector 30 V, 100 mA max. for an output/100 mA max. for two outputs, residual voltage 1 V max.  | |||
External input  | Input time 2 ms (ON)/20 ms (OFF) min.  | |||
Interference prevention  | Up to 4 units (in all power modes)*1  | |||
Rating  | Power voltage  | 12 to 24 VDC, Ripple (P-P) 10 % or less, Class2*2  | ||
Power consumption  | Standard mode:50 mA max. at 24 V/55 mA max. at 12 V  | |||
Environmental resistance  | Enclosure rating  | IEC: IP67/JEM: IP67/NEMA: 4X  | ||
Ambient temperature  | -10 to +55 °C 14 to 131 °F (No freezing)*3  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Case material  | Housing:PBT, display:PSU, display cover/connector cover:SUS304, radiator plate:SUS304, gasket:NBR  | |||
Weight  | Approx. 100 g (Including cable)  | |||
*1 The received light intensity may vary somewhat when the sensor head's cable layout is changed, so redo the sensitivity setting when changing the layout. The interference prevention function is affected  | ||||