Built-in amplifier photoelectric sensors
PZ-G series
Side Mounting Bracket PZ-B23
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-B23 | |||
Type | Side mounting bracket (vertical mounting L) | |||
Applicable product | Standard (square) type (Supports M8 L-shaped connector cable only) | |||
Number included | 1 unit | |||
Material | Mounting bracket: SUS304Screw: Stainless steel | |||
Weight | Approx. 25 g | |||