Built-in amplifier photoelectric sensors
PZ-V/M series
Square Reflective M12 Connector Type, NPN PZ-V73
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ-V73 | |||
Type | Multi reflective model (M12 connector cable type) | |||
Output | NPN | |||
Detecting distance | 20 to 900 mm | |||
Setting distance | 150 to 900 mm5.91" x 35.43" (300 x 300 mm11.81" x 11.81"white mat paper) | |||
Light source. | Infrared LED | |||
Sensitivity adjustment | Automatic push button | |||
Response time | 1 ms max. | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output: orange LED, stable operation: green LED | |||
Control output | 100 mA (40 V) max.Residual voltage: 1 V max. | |||
Digital monitor | 7-segment, 3-digit red LED | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Power consumption | 45 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Case material | Glass-fiber reinforced plastic | |||
Weight | Approx. 40 g | |||
*1 The detecting distance is obtained with the maximum sensitivity. | ||||