Built-in amplifier photoelectric sensors
PZ2 series
Recommended Replaceable Products: Square retro-reflective Cable Type, NPN - PZ-G62N
Contact Us: 1-888-539-3623 Inquiry form
Square retro-reflective Cable Type, NPN PZ2-62
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | PZ2-62 | |||
Type | Retro-reflective model (for transparent object detection) | |||
Detection distance | 500 mm (with R-2) | |||
Light source | Red LED | |||
Detectable object | Transparent and opaque | |||
Sensitivity adjustment | 1-turn trimmer (240°) | |||
Response time | 1 ms max. | |||
Operation mode | LIGHT-ON/DARK-ON (switch-selectable) | |||
Indicator lamp | Output indicator: Red LED,Stable operation indicator: Green LED | |||
Control output | NPN: 100 mA max. (40 V max.), Residual voltage: 1 V max. | |||
Protection circuit | Reversed polarity, overcurrent protection, surge absorber | |||
Rating | Power voltage | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 35 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 5,000 lux max., Sunlight: 20,000 lux max. | |||
Ambient temperature | -20 to +55 °C -4 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 6 times in each of the X, Y, and Z directions | |||
Case material | Glass-fiber reinforced plastic | |||
Weight | Approx. 50 g (including 2-m 6.6' connector cable) | |||