High Accuracy Contact Type Digital Display Displacement Sensor
AT-V series
Recommended Replaceable Products: High-Accuracy Digital Contact Sensor - GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head AT-001VH
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT-001VH | |||
Measurement range | ±0.5 mm±0.02" | |||
Range of motion | 2 mm0.079" | |||
Resolution | 0.1 µm 0.004 Mil*1 | |||
Linearity | ±0.15% of F.S.*2 | |||
Mechanical responsiveness | 40 Hz | |||
Measurement power | 0.88 N*3 | |||
The temperature characteristics | 0.01 % of F.S./°C*4 | |||
Environmental resistance | Enclosure rating | IP67*5 | ||
Ambient temperature | -10 to +80 °C 14 to 176 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 90 g*6 | |||
*1 The minimum readout value when the head is connected to the controller with the average count set to “64”. | ||||