High Accuracy Contact Type Digital Display Displacement Sensor
AT-V series
Recommended Replaceable Products: High-Accuracy Digital Contact Sensor - GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head AT-005VH
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | AT-005VH  | |||
Measurement range  | ±2.5 mm0.098"  | |||
Range of motion  | 7 mm0.276"  | |||
Resolution  | 0.1 µm 0.004 Mil*1  | |||
Linearity  | ±0.15% of F.S.*2  | |||
Mechanical responsiveness  | 20 Hz  | |||
Measurement power  | 0.98 N*3  | |||
The temperature characteristics  | 0.01 % of F.S./°C*4  | |||
Environmental resistance  | Enclosure rating  | IP67*5  | ||
Ambient temperature  | -10 to +80 °C 14 to 176 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Weight  | Approx. 100 g*6  | |||
*1 The minimum readout value when the head is connected to the controller with the average count set to “64”.  | ||||