High Accuracy Contact Type Digital Display Displacement Sensor
AT-V series
Recommended Replaceable Products: High-Accuracy Digital Contact Sensor - GT2 series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit AT-V501H
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AT-V501H | |||
Sensor head interchangeability | Yes | |||
Display | Display | Measurement | 7-segment 2-color LED (green and red) | |
Sub display | 7-segment 1-color LED (red) | |||
Common | Minimum display | 0.1 µm 0.004 Mil | ||
Display range | -99999 to 99999 | |||
Display speed | 20 times/second | |||
Over-range alarm | ±FFFFF is displayed. | |||
Sampling rate | 2000 times/second | |||
Control input | Timing input | NPN open-collector or non-voltage contact signal | ||
Reset input | ||||
Auto-zero input | ||||
External setting input | ||||
Control output | Setting method | Upper/lower 2-level setting x 4 patterns (selectable) | ||
HIGH/GO/LOW | NPN open-collector: 100 mA max. (40 V max),Residual voltage: 1 V max. | |||
Response time | 1.5 ms (at maximum speed) | |||
Off-delay time | 60 ms (ON/OFF selectable) | |||
Alarm output | NPN open-collector: 100 mA max. (40 V max),Residual voltage: 1 V max. (N.C.) | |||
Analog output voltage | Output range | ±0.5 V | ||
Impedance | 100 Ω | |||
Response time | 4.5 ms (at maximum speed) | |||
RS-232C interface | Measurement data outputs and control inputs | |||
The temperature characteristics | 0.01% of F.S./°C*1 | |||
Major functions | Auto-zero function, Offset function (4 sets), Measurement modes (7 types), Judgment value memory function (4 sets),Statistical processing display function, Average function, Internal trigger function, Calibration function,Decimal point/display digit change function, Analog output scaling function, and ECO mode | |||
Rating | Power voltage | 24 VDC ±10 %, Ripple (P-P) 10 % or less | ||
Current consumption | 150 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 200 g | |||
*1 “F.S.” indicates the measurement range. Indicating the typical value at a temperature of 0 to +50°C 32 to 122°F. | ||||