General Purpose Digital Contact Sensor
GT series
Sensor Head GT-A22
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | GT-A22  | |||
Type  | Sensor head: Air push models  | |||
Measuring range  | 22 mm 0.87"  | |||
Measuring force  | Downward mounting  | 1.5 N*1  | ||
Side mounting  | 1.4 N*1  | |||
Upward mounting  | 1.3 N*1  | |||
Repeatability  | 8 µm 0.00031" (at ambient temperature of 23 °C 73 °F)*2  | |||
Environmental resistance  | Enclosure rating  | IP67*3  | ||
Pressure resistance  | 1.0 MPa  | |||
Applied pressure range  | 0.35 to 0.5 MPa  | |||
Ambient temperature  | 0 to +55 °C 32 to 131 °F  | |||
Relative humidity  | 35 to 85 % RH  | |||
Material  | Housing: TYPE430 stainless steel, Cylinder: Aluminum alloy, Plastic section of air joint: Polyacetal, Metal section of air joint: Nickel-plated brass,  | |||
Weight  | Approx. 180 g (With 2-m 6.6' cable)  | |||
*1 Value read near the center of the measuring range  | ||||