CMOS Analog Laser Sensor
IA series
Specs CMOS Analog Laser Sensor IA series
|
Model |
IA-030 |
IA-065 |
IA-100 |
|||
|
Image |
|
|
|
|||
|
Reference distance |
30 mm 1.18" |
65 mm 2.56" |
100 mm 3.94" |
|||
|
Measurement range |
20 to 45 mm 0.79" to 1.77" |
55 mm to 105 mm 2.17" to 4.13" |
75 mm to 130 mm 2.95" to 5.12" |
|||
|
Light source |
Type |
Red semiconductor laser, wavelength: 655 nm (visible light) |
||||
|
Laser class |
Class 1 (FDA (CDRH) Part1040.10)*1 |
Class II (FDA (CDRH) Part1040.10) |
||||
|
Output |
220 µW |
560 µW |
||||
|
Spot diameter (at standard distance) |
Approx. 200 x 750 µm 7.89 x 29.53 Mil |
Approx. 550 x 1,750 µm 21.65 x 68.9 Mil |
Approx. 400 x 1,350 µm 15.75 x 53.15 Mil |
|||
|
Linearity |
±0.1% of F.S. (F.S.=±5 mm 0.20", |
±0.1% of F.S. (F.S.=±10 mm 0.39", |
±0.15% of F.S. (F.S.=±20 mm 0.79", |
|||
|
Repeatability |
2 µm 0.08 Mil*3 |
4 µm 0.16 Mil*3 |
10 µm 0.39 Mil*3 |
|||
|
Sampling cycle |
0.33/1/2/5 ms (4 levels available) |
|||||
|
Operation status indicators |
Laser warning: Green LED, Analog output: Red LED, Measurement center: Green LED |
|||||
|
Temperature characteristics |
0.05% of F.S./°C (F.S.=±5 mm 0.20", |
0.06% of F.S./°C (F.S.=±10 mm 0.39", |
0.06% of F.S./°C (F.S.=±20 mm 0.79", |
|||
|
Environmental resistance |
Enclosure rating |
IP67 |
||||
|
Ambient light |
Incandescent lamp: 5,000 lux*4 |
Incandescent lamp: 7,500 lux*4 |
||||
|
Ambient temperature |
-10 to +50 °C 14 to 122 °F (No condensation or freezing) |
|||||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||||
|
Material |
Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC |
|||||
|
Weight |
Approx. 120 g (including cable) |
Approx. 130 g (including cable) |
||||
|
*1 The classification is implemented based on IEC 60825-1 following the requirement of Laser Notice of FDA (CDRH). |
||||||
|
Model |
IA-1000 |
|||
|
Image |
|
|||
|
Head compatibility |
Yes |
|||
|
Display rate |
Approx. 10 times/sec |
|||
|
Minimum displayable unit |
1 µm 0.04 Mil (IA-030), 2 µm 0.08 Mil (IA-065/IA-100) |
|||
|
Display range |
-99.999 to 99.999 mm -3.94" to 3.94" (IA-030) · -99.998 to 99.998 mm -3.94" to 3.94" (IA-065/IA-100) |
|||
|
Analog output voltage |
0.5 to 4 V, Output impedance 100 Ω |
|||
|
Control |
Bank switch input |
Non-voltage input*1 |
||
|
Zero-shift input |
||||
|
Stop emission input |
||||
|
Rating |
Power voltage |
10 to 30 VDC, including Ripple (P-P) 10 % |
||
|
Power consumption |
1500 mW max. (at 30 V; 50 mA max.) |
|||
|
Environmental resistance |
Ambient temperature |
-10 to +55 °C 14 to 131 °F (No condensation or freezing) |
||
|
Relative humidity |
35 to 85 % RH (No condensation) |
|||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis |
|||
|
Material |
Front sheet: Polycarbonate Key tops: Polyacetel Cable: PVC |
|||
|
Weight |
Approx. 110 g (including cable) |
|||
|
*1 Either bank switching input or zero shift input can be is used. The rated non-voltage input is: ON voltage, 2 V or less; OFF current, 0.05 mA or less. |
||||