Inductive Gauging Sensor
AS series
Amplifier Unit AS-425K
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | AS-425K | |||
Type | Amplifier unit for high temperatures | |||
Sensor head | AH-809 | |||
Shape | Cylindrical, diameter: 9.4 | |||
Measuring range | 0.5 to 1.0 mm0.02" to 0.039" | |||
Analog output voltage | Output voltage | 0.5 to 1.0V | ||
Straight line range | ― | |||
Impedance | 100 Ω | |||
Resolution | 0.4% of F.S.*1 | |||
Linearity | ±4% of F.S. | |||
Response | 3.3kHz (-3dB) | |||
Temperature | Sensor head | 0.14% of F.S./°C*2 | ||
Temperature characteristics | Amplifier unit | 0.1% of F.S./°C*2 | ||
Rating | Power voltage | 115/230 VAC ±15 %, 50/60 Hz | ||
Power consumption | 6VA | |||
Environmentalresistance | Enclosure rating | Sensor head | Heat-resistant type*3 | |
Operating ambient temperature | -10 to 200°C 14 to 392°F, No condensation | |||
Amplifier unit | 0 to +50°C 32 to 122°F | |||
Environmental resistance | Relative humidity | 35 to 85 % RH (No condensation) | ||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Sensor head | Approx 55 g (including cable) | ||
Weight (including cord) | Amplifier unit | Approx 180 g (including the cable) | ||
*1 The AS-425K full scale is 0.5 to 1.0 mm (0.5 mm) 0.0197" to 0.0394"(0.0197"). The temperature characteristics refer to data when the temperature is in the range of +23 to +200°C +73.4 to +392°F. | ||||