Separate Amplifier Digital Proximity Sensor
ER-N series
Separate amplifier Amplifier unit Main unit (M8 connector type) ER-N11C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ER-N11C *1 | |||
Type | Separate amplifier Amplifier unit Main unit (expansion not supported) (M8 connector type) *2 | |||
No. of control outputs | 2 *3 | |||
No. of external inputs | 1 *3 | |||
Temperature characteristics | ±8% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) *4 | |||
Response time | 150 μs *5/ 300 μs *5/ 1 ms / 4 ms / 16 ms / 64 ms (switchable) | |||
Network compatibility | IO-Link (Specification v1.1/COM2 (38.4 kbps)) | |||
Function | Operation mode | Normal / Magnetic metal / Non-magnetic metal / Hybrid | ||
Timer function | Timer OFF / Off Delay / On Delay / One Shot / On-Off Delay / On-Delay One Shot | |||
I/O | Control output | Open-collector, 30 VDC or less, PNP/NPN switchable | ||
External input | Tuning / Detection stop / Zero shift / Hold value reset (switchable) | |||
Additional expansion units | ― | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, and reverse output connection | |||
No. of mutual interference prevention units | ― | |||
Power supply | Power voltage | 18 to 30 VDC *6 (including 10% or less ripple (P-P)), Class 2 | ||
Power consumption (excluding load current) | 1110 mW or less (47 mA or less at 24 V, 62 mA or less at 18 V) | |||
Environmental resistance | Ambient temperature | Operation: -25 to +55°C -13°F to +131°F *7, Storage: -30 to 70°C -22°F to +158°F (no freezing) | ||
Relative humidity | Operation/storage: Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions | |||
Case material | Main unit and cover: Polycarbonate, FG terminal: Copper/iron, Sheet metal: Aluminum alloy, M8 connector metal: Nickel-plated brass | |||
Accessories | Instruction manual | |||
Weight | Approx. 55 g 1.94 oz | |||
*1 Supports IO-Link specification v1.1/COM2 (38.4 kbps). | ||||