Separate Amplifier Digital Proximity Sensor
ER-N series
Separate amplifier Amplifier unit Expansion unit (cable type) ER-N12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ER-N12 | |||
Type | Separate amplifier Amplifier unit Expansion unit (cable type) | |||
No. of control outputs | 2 | |||
No. of external inputs | 1 | |||
Temperature characteristics | ±8% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) *1 | |||
Response time | 150 μs *2/ 300 μs *2/ 1 ms / 4 ms / 16 ms / 64 ms (switchable) | |||
Network compatibility | NU Series | |||
Function | Operation mode | Normal / Magnetic metal / Non-magnetic metal / Hybrid | ||
Timer function | Timer OFF / Off Delay / On Delay / One Shot / On-Off Delay / On-Delay One Shot | |||
I/O | Control output | Open-collector, 30 VDC or less, PNP/NPN switchable | ||
External input | Tuning / Detection stop / Zero shift / Hold value reset (switchable) | |||
Additional expansion units | Up to 8 units (9 units connected in total including the main unit); Up to 16 units when connecting an ER-N10 to an NU Series device | |||
Protection circuit | Protection against reverse power connection, output overcurrent, output surge, and reverse output connection | |||
No. of mutual interference prevention units | OFF / 4 units / 8 units (selectable) *3 | |||
Power supply | Power voltage | 18 to 30 VDC *4 (including 10% or less ripple (P-P)), Class 2 | ||
Power consumption (excluding load current) | 1110 mW or less (47 mA or less at 24 V, 62 mA or less at 18 V) | |||
Environmental resistance | Ambient temperature | Operation: -25 to +55°C -13°F to +131°F *5, Storage: -30 to 70°C -22°F to +158°F (no freezing) | ||
Relative humidity | Operation/storage: Up to 85% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions | |||
Case material | Main unit and cover: Polycarbonate, FG terminal: Copper/iron, Sheet metal: Aluminum alloy, M8 connector metal: Nickel-plated brass | |||
Accessories | Instruction manual | |||
Weight | Approx. 90 g 3.18 oz | |||
*1 The value when the operation mode is set to “Normal”, using the 2-point adjust function at a distance of 25% of the stable detection range with no detectable object, and a standard detectable object is placed at a distance of 50% of the stable detection range. | ||||