M18 Through-Metal cap (×2) ER-C18

ER-C18 - M18 Through-Metal cap (×2)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

ER-C18

Type

M18 Through-Metal cap (×2)

Material

SUS303

Weight

Approx. 35 g
1.24 oz

Data Sheet (PDF) Other Models