M30 Through-Metal cap (×2) ER-C30

ER-C30 - M30 Through-Metal cap (×2)

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

ER-C30

Type

M30 Through-Metal cap (×2)

Material

SUS303

Weight

Approx. 70 g
2.47 oz

Data Sheet (PDF) Other Models