Inductive Proximity Sensor
ER series
Compact all-metal shielded type Thin type t = 4.7 mm Connector PNP output ER-M08FPC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ER-M08FPC *1 | |||
Type | Compact all-metal shielded type Thin type t = 4.7 mm Connector (M8 3-pin) PNP output | |||
Power supply cable length | ― *2 | |||
No. of control outputs | 1 | |||
Output mode | N.O. | |||
Button | None | |||
Button | Function | ― | ||
Detecting distance | 3 mm 0.12" ±10% *3 | |||
Response frequency | 50 Hz *4 *5 | |||
Hysteresis distance | 15% or less of detecting distance | |||
Detectable object | Magnetic metal, Non-magnetic metal *6 | |||
Standard detectable object (Iron, t = 1 mm 0.04") | 9 × 9 mm 0.35" × 0.35" | |||
Temperature characteristics | ±10% or less of detecting distance at +25°C +77°F (-25 to +55°C -13°F to +131°F) | |||
Control output | Open-collector, 30 VDC or less, Max. 50 mA | |||
Control output | Residual voltage | PNP output: 2.2 V or less (Output current: 10 mA or less) / 2.3 V or less (Output current: 10 to 50 mA) *7 | ||
Power supply | Power voltage | 16 to 30 VDC (including 10% or less ripple (P-P)), Class 2 | ||
Power consumption (excluding load current) | 1000 mW or less (42 mA or less at 24 V, 63 mA or less at 16 V) | |||
Protection circuit | Protection against reverse power connections, output short-circuits, and reverse output connections | |||
Environmental resistance | Enclosure rating | IP67 (IEC60529) | ||
Ambient temperature | -25 to +70°C -13°F to +158°F (no freezing) | |||
Relative humidity | Up to 95% RH (no condensation) | |||
Vibration resistance | 10 to 500 Hz; Power spectral density: 0.816 G2/Hz; X, Y, and Z directions | |||
Shock resistance | 500 m/s2 1640.4 ft/s2 (50 G), 10 times in each of the X, Y, and Z directions | |||
Material | Head | SUS316L, PBT | ||
Amplifier | Header-to-amplifier cable: TPU, Case: PBT/TPU | |||
Accessories | ― | |||
Accessories | ||||
Weight | Approx. 20 g | |||
*1 Supports IO-Link specification v1.1/COM2 (38.4 kbps). | ||||