M12 Quick-Swap Bracket OP-89122

OP-89122 - M12 Quick-Swap Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

OP-89122

Type

M12 Quick-Swap Bracket

Applicable sensor size

M8

Material

Body: SUS303
Nut: SUS304
Toothed washer: SUS304

Weight

Approx. 30 g
1.06 oz

Data Sheet (PDF) Other Models