M18 Quick-Swap Bracket OP-89123

OP-89123 - M18 Quick-Swap Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

OP-89123

Type

M18 Quick-Swap Bracket

Applicable sensor size

M12

Material

Body: SUS303
Nut: SUS304
Toothed washer: SUS304

Weight

Approx. 60 g
2.12 oz

Data Sheet (PDF) Other Models