M30 Quick-Swap Bracket OP-89124

OP-89124 - M30 Quick-Swap Bracket

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

Specifications

Model

OP-89124

Type

M30 Quick-Swap Bracket

Applicable sensor size

M18

Material

Body: SUS303
Nut: SUS304
Toothed washer: SUS304

Weight

Approx. 155 g
5.47 oz

Data Sheet (PDF) Other Models