M12 4-pin Cable for built-in amplifier connector Standard 5 m OP-89141

OP-89141 - M12 4-pin Cable for built-in amplifier connector Standard 5 m

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking

Specifications

Model

OP-89141

Type

Standard *1 *2

Sensor side

Connector size

M12 4-pin

Appearance

Straight

Cable connector

Connector size

M12 4-pin

Appearance

Straight

Length

5 m 16.4'

Material

Cable: PVC,
Connector: Nickel-plated brass

Weight

Approx. 180 g
6.35 oz

*1 Use a heat/cleaning-resistant cable for the weld-resistant all-metal type in environments of 80°C 176°F or higher and for the environment-resistant all-metal type in environments of -25°C -13°F or lower or at 80°C 176°F or higher.
*2 When used with the general-purpose all-metal type or the environment-resistant all-metal type, the enclosure rating is IP67.

Data Sheet (PDF) Other Models