Inductive Proximity Sensor
ER series
M12 4-pin Cable for built-in amplifier connector Heat/cleaning-resistant 10 m OP-89151
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-89151 | |||
Type | Heat/cleaning-resistant | |||
Sensor side | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Cable connector | Connector size | M12 4-pin | ||
Appearance | Straight | |||
Length | 10 m 32.8' | |||
Material | Cable: PVC, | |||
Weight | Approx. 310 g | |||