Separate Amplifier Proximity Sensor
ES series
Sensor Head, Unshielded Type, f90 EH-290
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EH-290 | |||
Type | Standard , Non-shielded , Cylindrical | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 150 x 150 mm 5.91" x 5.91" | |||
Stable detecting range | 0 to 35 mm1.38" | |||
Maximum detecting distance | 70 mm2.76" | |||
Hysteresis | 0.2 mm0.008" | |||
Repeatability | 0.075 mm0.003" | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, within -10 to +60°C 14 to 140°F | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 650 g (including nuts and 3-m 9.8' cable) | |||