Separate Amplifier Proximity Sensor
ES series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit, AC Type ES-11AC
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | ES-11AC*1 | |||
Type | AC | |||
Operation mode | N.O. | |||
Indicator | Output: Red LED | |||
Output | Control output | Thyristor 240 VAC, 5 to 300 mA | ||
Disconnection alarm output | ― | |||
Leakage current (OFF time) | 0.2 mA max. | |||
Response time | 10 ms max. | |||
Temperature characteristics | ±8% of detecting distance at 23°C 73.4°F, within 0 to 50°C 32 to 122°F | |||
Sensitivity adjustment | 15-turn trimmer | |||
Rating | Power voltage | 85 to 240 VAC 50/60 Hz | ||
Current/power consumption | 1 VA max. | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Approx. 125 g | |||
*1 This product does not comply with the EMC directive. | ||||