Spatter-resistant,two-wire proximity sensors
EV-F series
EV-118F Specially Ordered EV-118FSO(2074)
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EV-118FSO(2074)*1 | |||
Type | Spatter-resistant/Shielded | |||
Shape | M18 | |||
Detecting distance | 5.0 mm±10% | |||
Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
Standard target | 18 x 18 mm 0.71" x 0.71" | |||
Hysteresis | 15% max. of detecting distance | |||
Response frequency | 350 Hz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance at 23°C 73.4°F, | |||
Control output | 5 to 200 mA | |||
Protection circuit | Reversed polarity, short-circuit, surge voltage | |||
Cable length | 2 m 6.6' | |||
Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 20 % or less | ||
Current consumption (leakage | Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Residual voltage | Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Shock resistance | 1,000 m/s2, 3 times in each of the X, Y, and Z directions | |||
Case material | Fluoro-chemical-coated brass | |||
Accessories | Screw nut x 2, | |||
Weight | Approx. 150 g | |||
*1 This product does not comply with the EMC directive. These models are connector type. | ||||