Spatter-resistant,two-wire proximity sensors

EV-F series

Main Unit, Shielded Type, M30 EV-130F

EV-130F - Main Unit, Shielded Type, M30

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Specifications

Model

EV-130F

Type

Spatter-resistant/Shielded

Shape

M30

Detecting distance

10 mm 0.39" ±10%

Detectable object

Ferrous metals (see Characteristics for nonferrous metals)

Standard target
(iron, t=1 mm 0.04")

30 x 30 mm 1.18" x 1.18"

Hysteresis

15% max. of detecting distance

Response frequency

250 Hz

Operation mode

N.O.

Temperature characteristics

±10% max. of detecting distance at 23°C 73.4°F,
within -25 to +70°C -13 to +158°F

Control output
(switching capacity)

5 to 200 mA

Protection circuit

Reversed polarity, short-circuit, surge voltage

Cable length

2 m 6.6'

Rating

Power voltage

12 to 24 VDC, Ripple (P-P) 20 % or less

Current consumption (leakage
current)

Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Residual voltage

Residual voltage: 3.6 V max. (with 2-m 6.6' cable)

Environmental resistance

Enclosure rating

IP67

Ambient temperature

-25 to +80 °C -13 to 176 °F (No freezing)

Relative humidity

35 to 95 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Shock resistance

1,000 m/s2, 3 times in each of the X, Y, and Z directions

Case material

Fluoro-chemical-coated brass

Accessories

Screw nut x 2,
toothed washer x 1

Weight

Approx. 300 g

Data Sheet (PDF) Other Models