 
Two-wire self contained amplifier proximity sensors
EV series
Main Unit, Unshielded Type, M12 EV-112U
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | EV-112U | |||
| Type | Non-shielded | |||
| Shape | M12 | |||
| Detecting distance | 8 mm 0.31" ±10% | |||
| Detectable object | Ferrous metals (see Characteristics for nonferrous metals) | |||
| Standard target | 30 x 30 mm 1.18" x 1.18" | |||
| Hysteresis | 20% max. of detecting distance, within -10 to +70°C 14 to 158°F | |||
| Response frequency | 600 Hz | |||
| Operation mode | N.O. | |||
| Temperature characteristics | ±10% max. of detecting distance, | |||
| Control output | 5 to 200 mA | |||
| Protection circuit | Reversed polarity, short-circuit, surge voltage | |||
| Cable length | 2 m 6.6' | |||
| Rating | Power voltage | 12 to 24 VDC, Ripple (P-P) 20 % or less | ||
| Current consumption (leakage | Current consumption (leakage current): 1.0 mA max., Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
| Residual voltage | Residual voltage: 3.6 V max. (with 2-m 6.6' cable) | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
| Relative humidity | 35 to 95 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Shock resistance | 500 m/s2, 3 times in each of the X, Y, and Z directions | |||
| Case material | Nickel-plated brass | |||
| Accessories | Nut × 2, toothed washer × 1, instruction manual | |||
| Weight | Approx. 110 g | |||
 
