Inductive Gauging Sensor
EX-200 series
Recommended Replaceable Products: High-speed, High-Accuracy Digital Displacement Inductive Sensor - EX-V series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head EX-416
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | EX-416  | |||
Type  | Sensor head  | |||
Amplifier unit  | EX-205  | |||
Shape  | ø14.5 ø0.57"/M16 Cylindrical/Threaded  | |||
Measuring range  | 0 to 5 mm 0.20"  | |||
Analog output  | Output voltage  | 0 to 5 V (Output impedance 100 Ω)*1  | ||
Output current  | 4 to 20 mA (Applicable load: 0 to 350 Ω)*1  | |||
Resolution  | 0.04 % of F.S. (Response frequency: LOW)*1  | |||
Linearity  | ±1 % of F.S.*1  | |||
Response  | HIGH  | 13 kHz (-3 dB)*1  | ||
LOW  | 1.3 kHz (-3 dB)*1  | |||
Disconnection alarm output (N.C.)  | NPN: 100 mA (40 V) max., Residual voltage: 1 V max. (N.C.)*2  | |||
Functions  | Auto-zero function/Response frequency selecting function  | |||
Temperature characteristics  | 0.03 % of F.S./°C*3*1  | |||
Rating  | Power supply voltage  | 12 to 24 VDC ±10%  | ||
Current consumption  | 240 mA max.  | |||
Environmental resistance  | Enclosure rating  | IP67  | ||
Ambient temperature  | -10 to +60 °C 14 to 140 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Weight  | Sensor head  | Approx. 75 g (including nuts and 3-m 9.8' cable)  | ||
*1 The above data was obtained using a steel target (S45C, SS41, t = 1 mm 0.04").  | ||||