Inductive Gauging Sensor
EX-500 series
Sensor Head EX-016
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | EX-016  | |||
Type  | Sensor head  | |||
Amplifier unit  | EX-505  | |||
Shape  | M16, Threaded, Non-shielded  | |||
Measuring range  | 0 to 5 mm 0.20"  | |||
Analog output  | Output voltage  | 0 to 5 V (Output impedance: 100 Ω)*1  | ||
Impedance  | 100 Ω*2  | |||
Output current  | 4 to 20 mA (Applicable load: 0 to 350 Ω)*3  | |||
Resolution  | 0.03 % of F.S. (RESPONSE = 3, 4)*2  | |||
Linearity  | ±0.3 % of F.S. (RESPONSE = 2, 3, 4)*3  | |||
Response time  | 0.1 ms (RESPONSE = 1), 1 ms (RESPONSE = 2), 10 ms (RESPONSE = 3), 100 ms (RESPONSE = 4)*2  | |||
Disconnection alarm output (N.C.)  | NPN: 100 mA max. (40 V), Residual voltage: 1 V max.*4  | |||
Functions  | Auto-zero function/Auto-span function, Response time selector function/  | |||
Temperature characteristics  | 0.03 % of F.S./°C*5*2  | |||
Rating  | Power voltage  | 12 to 24 VDC ±10 %, Ripple (P-P) 10 % or less  | ||
Current consumption  | 220 mA max.  | |||
Environmental resistance  | Enclosure rating  | IP67  | ||
Ambient temperature  | -20 to +105 °C -4 to 221 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Weight  | Approx. 63 g  | |||
*1 The above data was obtained using an aluminum target (A5052 t = 1 mm 0.04).  | ||||