Shock Sensor
GA series
Sensor Head GH-613
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GH-613 | |||
Type | Oil-proof type | |||
Response frequency | 40 Hz to 8 kHz (-3dB) | |||
Minimum detectable acceleration | 0.98 m/s2 (0.1G) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F | |||
Relative humidity | 35 to 95 % RH | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 85 g (including 3-m 9.8' cable) | |||