Vision Sensor with Built-in AI
IV2 series
Sensor head Wide field of view sensor model Color AF type IV2-G300CA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV2-G300CA | |||
Type | Wide field of view sensor model | |||
Reference distance | 40 to 300 mm 1.57" to 11.81" | |||
Field of view | Installation distance of 40 mm 1.57": | |||
Indicators | 2 (the same display details for both indicators) | |||
Image receiving element | Type | 1/3 inch color CMOS | ||
Number of pixels | 752 (H) × 480 (V) | |||
Focus adjustment | Automatic*1 | |||
Exposure time | 1/25 to 1/50000 | |||
Lights | Illumination | White LED | ||
Lighting method | Pulse lighting | |||
Environmental resistance | Enclosure rating | IP67*2 | ||
Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
Relative humidity | 35 to 85% RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions*3 | |||
Shock resistance | 500 m/s2 1640.4'/s2, 6 times in each of the 3 directions*3 | |||
Material | Main unit case: Zinc die-casting, Front cover: Acrylic (hard coat), Operation indicator cover: TPU | |||
Weight | Approx. 75 g | |||
*1 The focus position can be automatically adjusted at the time of installation. This function is deactivated during operation. A different focus position can be registered for each program. | ||||