 
Vision Sensor with Built-in AI
IV3 series
Control panel IV3-CP50
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | IV3-CP50 | |||
| Display panel | 5.7" TFT color LCD | |||
| Backlight | Method | White LED | ||
| Duration | Approx. 50000 hours (25 ˚C 77°F) | |||
| Touch panel | Method | Analog resistive | ||
| Actuating force | 0.8 N or lower | |||
| Languages | English / Japanese / German / Chinese (Simplified) / Chinese (Traditional) /Korean / | |||
| Indicators | PWR, SENSOR | |||
| Ethernet | Standard | 100BASE-TX*2 | ||
| Connector | M12 4 pin connector*2 | |||
| Expanded memory | USB flash memory*3 | |||
| Ratings | Power voltage | 24 VDC ±10% (including ripple) | ||
| Current consumption | 0.3 A or less | |||
| Environmental resistance | Enclosure rating | IP40 | ||
| Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
| Relative humidity | 35 to 85%RH (No condensation)*4 | |||
| Drop resistance | 1.3 m 4.3' over the concrete (2 times each in the arbitrary direction) | |||
| Vibration resistance | 10 to 55 Hz, 0.7 mm 0.03" double amplitude, 2 hours each for X, Y, and Z axes | |||
| Material | Main unit case: PC | |||
| Weight | Control panel: Approx. 450 g 15.89 oz | |||
| *1 When connected to the IV3 Series. When connected to the IV/IV2 Series, the supported languages are the same as the IV2-CP50. | ||||
 
