Ultra-durable, High-power Static Elimination Gun
SJ-LG series
Ultra-durable, High-power Static Elimination Gun SJ-L005G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-L005G | |||
Voltage application method | High frequency AC method | |||
Applied voltage | 3.2 kVAC | |||
Ion balance | ±10 V*1 | |||
Static elimination time | 0.4 sec.*1 | |||
Operating distance | 50 mm 1.97" or more | |||
Air supply pressure | 0.05 to 0.7 Mpa | |||
Air supply temperature | 0 to +50°C 32 to 122°F | |||
Connection tube | Outer diameter: ø8 0.31", inner diameter: ø6 0.24" | |||
Ozone concentration | 0.05 ppm or less*2 | |||
Ratings | Power voltage | 12 VDC (dedicated AC adapter OP-88020/87722 *3) | ||
Current consumption | 0.3 A max. | |||
Environmental resistance | Ambient temperature | 0 to +50°C 32 to 122°F (0 to +40°C 32 to 104°F when OP-87722 is used) | ||
Relative humidity | 35 to 65% RH (no condensation) | |||
Overvoltage category | I | |||
Pollution degree | 2 | |||
Drop resistance | Onto concrete from a height of 2.0 m 6.6'*4 | |||
Material | Main unit case: PC / Status indicator: TPU / Cable: PVC, copper alloy | |||
Weight | Approx. 320 g | |||
*1 Measurement results taken with an installation distance of 150 mm 5.91" and air supply pressure of 0.2 MPa (typical values) | ||||