High-Performance Micro Static Eliminators
SJ-M series
Recommended Replaceable Products: AC adapter - SJ-U3
Contact Us: 1-888-539-3623 Inquiry form
AC Adapter SJ-U1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SJ-U1 | |||
Rating | Rating input | 100 to 240 VAC (50/60Hz) 96VA*1 | ||
Rated output | 24 VDC 1.67A | |||
*1 The included AC cable has power rating of 125 V for use in Japan. |