Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Barcode Scanner
          5. CCD Barcode Reader

          CCD Barcode Reader

          BL-180 series

          LED/CCD type barcode readers using a compact, space-saving design for mounting flexibility and OEM applications.

          FEATURES

          • High speed of 500 scans per second
          • Scans bars as narrow as 0.125 mm
          • 7 different barcode symbologies
          • Simple, versatile setup software
          • Compact design for incorporating in a machine

          View Catalog

          BL-180 series - CCD Barcode Reader

          RECOMMENDED Latest Technology

          The first models in this class to use parallel digital processing technology.

          Ultra-Compact Digital Barcode Reader
          BL-1300 series

          • Hi Scan Speed: 1300 scans/sec
          • High Resolution: 0.08mm (0.003”)
          • Unmatched reading ability on poor quality codes

          View Catalog Code Reader General Catalog

          BL-1300 series - Ultra-Compact Digital Barcode Reader

          Barcode Scanner Library

          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Barcode Scanner

          Types In Vision / Barcode Scanner

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner