CCD Barcode ReaderBL-180 series
BL-180SO(7030)
Model | BL-180SO(7030) | |||
Reading direction | Front | |||
Light source/Light receiving element | LED/CCD image sensor | |||
Reading distance | 33 ±10 mm 1.30"±0.39" *1 (Using narrow bars of at least 0.19 mm 0.007" in width) | |||
Readable bar width | 0.125 to 1.0 mm 0.005" to 0.039"*2 | |||
Largest readable label width | 80 mm 3.15" *3 (Using narrow bars of at least 0.19 mm 0.007" in width) | |||
PCS | 0.45 or more (Refl ectance of white part: 75% or more) | |||
Scanning rate | 500 scans/sec | |||
Supported codes | CODE39, ITF, Industrial 2-of-5, COOP 2-of-5, Codabar, CODE128, EAN/UPC (A·E) | |||
Number of readable digits | 32 digits | |||
Trigger input | Non-voltage input (contact or solid-state), TTL input is also possible. | |||
Serial interface | Applied standard | RS-232C | ||
Synchronization | Start-Stop | |||
Transmission code | ASCII | |||
Baud rate | 600/1200/2400/4800/9600/19200/31250/38400 bps | |||
Data length | 7/8 bits | |||
Parity check | None/Even/Odd | |||
Stop bit length | 1 bit/2 bits | |||
OK/NG output | Output form | NPN | ||
Rated load | 24 VDC, 100 mA | |||
Leakage current (at OFF) | 0.1 mA max. | |||
Residual voltage (at ON) | 0.5 V max. | |||
Rating | Power voltage | 5 VDC ±5 %*4 | ||
Current consumption | 300 mA | |||
Environmental resistance | Ambient light | Sunlight/Incandescent lamp: 10,000 lux, Fluorescent lamp: 3,000 lux. | ||
Ambient temperature | 0 to +40 °C 32 to 104 °F | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 165 g | |||
*1 33 ±5 mm 1.30" ±0.20" when the narrowest bar is less than 0.19 mm 0.007". |
Downloads
For Your Support