Specs CCD Barcode Reader BL-180 series

Model

BL-180

BL-185

Image

Reading direction

Front

Side

Light source/Light receiving element

LED/CCD image sensor

Reading distance

33 ±10 mm 1.30"±0.39" *1 (Using narrow bars of at least 0.19 mm 0.007" in width)

Readable bar width

0.125 to 1.0 mm 0.005" to 0.039"*2

Largest readable label width

80 mm 3.15" *3 (Using narrow bars of at least 0.19 mm 0.007" in width)

PCS

0.45 or more (Refl ectance of white part: 75% or more)

Scanning rate

500 scans/sec

Supported codes

CODE39, ITF, Industrial 2-of-5, COOP 2-of-5, Codabar, CODE128, EAN/UPC (A·E)

Number of readable digits

32 digits

Trigger input

Non-voltage input (contact or solid-state), TTL input is also possible.

Serial interface

Applied standard

RS-232C

Synchronization

Start-Stop

Transmission code

ASCII

Baud rate

600/1200/2400/4800/9600/19200/31250/38400 bps

Data length

7/8 bits

Parity check

None/Even/Odd

Stop bit length

1 bit/2 bits

OK/NG output

Output form

NPN

Rated load

24 VDC, 100 mA

Leakage current (at OFF)

0.1 mA max.

Residual voltage (at ON)

0.5 V max.

Rating

Power voltage

5 VDC ±5 %*4

Current consumption

300 mA

Environmental resistance

Ambient light

Sunlight/Incandescent lamp: 10,000 lux, Fluorescent lamp: 3,000 lux.

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Operating environment

No dust or corrosive gases present

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Weight

Approx. 165 g

Approx. 180 g

*1 33 ±5 mm 1.30" ±0.20" when the narrowest bar is less than 0.19 mm 0.007".
*2 Readable bar width indicates the range of the narrowest readable bar.
*3 60 mm 2.36" when the narrowest bar is less than 0.19 mm 0.007".
*4 Use a stable power supply of 5 VDC ±5 % .

Back to top