Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Products
          3. Vision / Barcode Scanner
          4. Barcode Scanner
          5. Laser Barcode Reader

          Laser Barcode Reader

          BL-500 series

          [Discontinued product]

          This product has been discontinued.

          Recommended Replaceable Products
          To contact us:

          Laser type barcode readers, with 500 scans/sec. Windows® setup software, reads bars as thin as 0.125 mm.

          FEATURES

          • High-speed of 500 scans per second
          • Scans bars as narrow as 0.125 mm
          • 7 different barcode symbologies
          • Space-saving design
          BL-500 series - Laser Barcode Reader

          RECOMMENDED Latest Technology

          The first models in this class to use parallel digital processing technology.

          Ultra-Compact Digital Barcode Reader
          BL-1300 series

          • Hi Scan Speed: 1300 scans/sec
          • High Resolution: 0.08mm (0.003”)
          • Unmatched reading ability on poor quality codes

          View Catalog Code Reader General Catalog

          BL-1300 series - Ultra-Compact Digital Barcode Reader

          Barcode Scanner Library

          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          More Series In Barcode Scanner

          Types In Vision / Barcode Scanner

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE (1-888-539-3623)
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site

          Vision / Barcode Scanner