1. Home
  2. Products
  3. Vision / Barcode Scanner
  4. Barcode Scanner
  5. Ultra-Compact Laser Barcode Reader
  6. Specs

Ultra-Compact Laser Barcode Reader

BL-600 series

Select Language

Model

BL-600

BL-601

BL-600HA

BL-601HA

BL-650HA

BL-651HA

Environmental resistance

Ambient temperature

0 to +45 °C 32 to 113 °F

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions

Barcode Scanner Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Barcode Scanner

Types In Vision / Barcode Scanner

Vision / Barcode Scanner