Handheld Code Reader
HR-100 series
AC adapter OP-88046
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-88046 | |||
Rating | Average active efficiency | 80.2% or higher | ||
Efficiency at low load(10%) | 71.2% or higher | |||
No-load power consumption | less than 0.1W | |||
Input | AC100 to 240 V, 50/60 Hz, 0.27 to 0.17 A | |||
Output | DC5 V, Max. 2.5 A (Max. 12.5W) | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Storage temperature | -10 to +70 °C 14 to 158 °F | |||
Dimensions | 81 mm x 50 mm x 31 mm 3.19" x 1.97" x 1.22" (excluding cables) | |||
Weight | Approx. 175 g | |||