N-400 series
Model |
N-410K |
|||
Connectable barcode reader |
SR-600 Series, BL-1300 Series, BL-700 Series, BL-600 Series |
|||
Trigger input |
Rated input |
15 to 26.4 VDC, 10 mA max. |
||
Max. OFF current |
1.0 mA |
|||
RS-485 |
Number of inputs |
1 |
||
Connectable communication units |
NX-50RS, N-R4, N-48, BL-U1 |
|||
Number of connectable units |
31 max. |
|||
Total extension length |
1.2km or less |
|||
Communication speed |
600 to 115200 bps |
|||
Data bit length |
7/8 bits |
|||
Stop bit length |
1 bit or 2 bits |
|||
Parity check |
Even/Odd/None |
|||
RS-232C |
Number of inputs |
1 |
||
Transmission code |
ASCII |
|||
Applied standard |
RS-232C compliant |
|||
Communication method |
Start-stop (Full-duplex) |
|||
Synchronization between the transmitter and receiver |
||||
Transmission code |
ASCII |
|||
Communication speed |
9600, 19200, 38400, 57600, 115200 bps |
|||
Data bit length |
7/8 bits |
|||
Stop bit length |
1 bit or 2 bits |
|||
Input terminals |
Number of inputs |
1 |
||
RS-232C |
Parity check |
Even/Odd/None |
||
Input terminals |
Input format |
Voltage input |
||
Input maximum rating |
26,4 VDC |
|||
Minimum ON voltage |
15 VDC |
|||
Maximum OFF current value |
1mA |
|||
Rating |
Power voltage |
24 VDC +10 %, -20 % |
||
Current consumption |
80 mA or less |
|||
Environmental resistance |
Ambient temperature |
0 to +55 °C 32 to 131 °F |
||
Relative humidity |
35 to 85 % RH (No condensation) |
|||
Operating environment |
No dust or corrosive gases present |
|||
Vibration resistance |
10 to 57 Hz, Double amplitude 0.3 mm 0.01", amplitude; 57 to 500 Hz, acceleration: 2 G |
|||
Weight |
Approx. 180 g |
Downloads
For Your Support