High Performance Compact 1D and 2D Code Reader

SR-750 series

Catalogs View Catalog

Lens attachment SR-75L4

SR-75L4 - Lens attachment

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

Specifications

Model

SR-75L4

Type

With 400 mm 15.75" lens

Reading specifications

Minimum resolution

2D

0.33 mm 0.013"

Barcode

0.22 mm 0.009"

Reading distance (typical examples)

DataMatrix QR

300 to 490 mm
11.81" to 19.29"
(Cell size = 0.5 mm 0.02")

Barcode

250 to 540 mm
9.84" to 21.26"
(Narrow bar width = 0.5 mm 0.02")

Focal distance

400 mm 15.75"

Field of view (at focal distance)

108 x 69 mm 4.25" x 2.72"

Weight

Approx. 10 g

Data Sheet (PDF) Other Models