High Performance Compact 1D and 2D Code Reader
SR-750 series
Specs High Performance Compact 1D and 2D Code Reader SR-750 series
|
Model |
SR-750HA |
SR-750 |
SR-751 |
SR-752 |
|||
|
Image |
|
|
|
|
|||
|
Type |
High-resolution type |
Close-range type |
Middle-range type |
Long-range type |
|||
|
Receiver |
Sensor |
CMOS Image Sensor |
|||||
|
Number of pixels |
752 x 480 pixels |
||||||
|
Lighting |
Light source |
Red LED |
|||||
|
Laser pointer |
Light source |
Visible semiconductor laser, Wavelength 660 nm |
|||||
|
Output |
60 µW |
||||||
|
Pulse duration |
200 µs |
||||||
|
Laser class |
Class 1 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10*1) |
||||||
|
Reading specifications |
Minimum resolution |
2D |
0.082 mm 0.003" |
0.127 mm 0.005" |
0.19 mm 0.007" |
0.19 mm 0.007" |
|
|
Barcode |
― |
0.127 mm 0.005" |
0.17 mm 0.007" |
||||
|
Supported symbol |
2D |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF, Composite Code (CC-A, CC-B, CC-C) |
|||||
|
Barcode |
-*2 |
GS1DataBar,CODE39,ITF,NW-7 (Codabar),CODE128,GS1-128,JAN/EAN/UPC,CODE39 FullASCII, |
|||||
|
Reading distance (typical examples) |
DataMatrix QR |
22 to 50 mm 0.87" to 1.97" |
40 to 80 mm 1.58" to 3.15" |
45 to 165 mm 1.77" to 6.50" |
180 to 305 mm 7.09" to 12.01" |
||
|
Barcode |
― |
30 to 100 mm 1.18" to 3.94" |
45 to 195 mm 1.77" to 7.68" |
180 to 330 mm 7.09" to 12.99" |
|||
|
Focal distance |
38 mm 1.50" |
60 mm 2.36" |
100 mm 3.94" |
250 mm 9.84" |
|||
|
Field of view (at focal distance) |
26.6 x 17.0 mm 1.05" x 0.67" |
42.5 x 27.1 mm 1.67" x 1.07" |
70.6 x 45.0 mm 2.78" x 1.77" |
65.0 x 41.5 mm 2.56" x 1.63" |
|||
|
I/O specifications |
Control input |
Number of inputs |
2 |
||||
|
Input type |
Bidirectional voltage input |
||||||
|
Maximum rating |
26.4 VDC |
||||||
|
Minimum ON voltage |
15 VDC |
||||||
|
Maximum OFF current |
0.2 mA or less |
||||||
|
Control output |
Number of outputs |
3 |
|||||
|
Output type |
Photo MOS relay output |
||||||
|
Maximum rating |
30 VDC |
||||||
|
Maximum load current |
1 output: 50 mA or less, Total of 3 outputs: 100 mA or less |
||||||
|
Leakage current when OFF |
0.1 mA or less |
||||||
|
Residual voltage when ON |
1 V or less |
||||||
|
Ethernet |
Communication standard |
10BASE-T/100BASE-TX |
|||||
|
Supported protocol |
TCP/IP, FTP, SNTP, BOOTP, EtherNet/IP™*3, PROFINET*4, MC protocol, KV STUDIO |
||||||
|
Serial communication |
Communication standard |
RS-232C compliant |
|||||
|
Transmission speed |
9600, 19200, 38400, 57600, 115200 bps |
||||||
|
Supported protocol |
Non-procedural, MC protocol, SYSWAY, KV STUDIO |
||||||
|
Rating |
Power voltage |
Control port: 24 VDC ±10 % or Ethernet port: PoE TypeA/B 36 to 57 V (Cannot supply at the same time)*5 |
|||||
|
Current consumption |
Control port: 220 mA (When 24 VDC power supply is used) |
||||||
|
Environmental resistance |
Enclosure rating |
IP65 |
|||||
|
Ambient light |
Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux |
||||||
|
Ambient temperature |
0 to +45 °C 32 to 113 °F |
||||||
|
Relative humidity |
35 to 95 % RH (No condensation) |
||||||
|
Storage temperature |
-10 to +50 °C 14 to 122 °F |
||||||
|
Storage relative humidity |
35 to 95 % RH (No condensation) |
||||||
|
Operating environment |
No dust or corrosive gases present |
||||||
|
Vibration resistance |
10 to 55 Hz, Double amplitude 1.5 mm 0.06", 55 to 500 Hz, Acceleration 5G, 3 hours in each of the X, Y, and Z directions |
||||||
|
Weight |
Approx. 160 g |
Approx. 175 g |
|||||
|
*1 The laser classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice. |
|||||||