LED Lighting
CA-D series
Pattern projection lighting 250 mm type CA-DQP25X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQP25X | |||
Illumination method | Block lighting format | |||
Response speed | 1 ms or under | |||
Pattern projection light source | Color | White | ||
Number of LEDs | 168 | |||
Repeatability | 0.1 mm 0.004" or lower (Reference value) *1 | |||
Reference distance | 250 mm 9.84" | |||
Recommended measurement range (XY) | 250 × 250 mm 9.84" × 9.84" | |||
Recommended measurement range (Z) | 200 to 300 mm 7.87" to 11.81" | |||
LumiTraxTM light source | Color | White | ||
Number of LEDs | 84 | |||
Dimension | 309 × 309 × 72.8 mm 12.17" × 12.17" × 2.87" | |||
Dimension | Inner Diameter | 115.2 mm 4.54" | ||
Controller Connection | I/F | 12-pin round connector (dedicated cable) | ||
Cable | Dedicated cable (3 m/5 m/10 m 9.8'/16.4'/32.8'), | |||
Illumination Expansion Unit | CA-DC60E | |||
Connection with External Power Supply | I/F | 3-pin round connector (dedicated cable) | ||
Cable | Dedicated cable (2 m/5 m/10 m 6.6'/16.4'/32.8') | |||
Power voltage | 24 V | |||
Power consumption | 87.5 W (current consumption: 3.7 A) | |||
Environmental resistance | Ambient temperature | 0 to +40°C +32 to +104°F *3 | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 4.2 kg | |||
*1 Varies with camera, lens, setup conditions, and measurement conditions. | ||||