Lenses (for Machine Vision)
CA-L series
High-resolution Low-distortion Lens 50 mm CA-LH50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LH50 | |||
Focal point | 50 mm 1.97" | |||
F-stop range (aperture) | F2.8 to F22 | |||
Minimum WD | 0.2 m 0.7' | |||
Mount | C-mount | |||
Filter size | 27.0 mm 1.06" P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | -0.03 % (-0.01 %)*1 | |||
Resolving power | 100 cycles/mm at center, 80 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Weight | Approx. 92 g | |||
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. | ||||