Lenses (for Machine Vision)
CA-L series
Supporting 4/3" Telecentric Macro Lens 0.5-1.0x CA-LMHE0510
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHE0510 *1 | |||
Optical magnification | ×0.5 to ×1.0 | |||
WD (at reference magnification) | ×0.5: 80.0 mm 3.15" | |||
Compatible image sensor size | 4/3" (ø23 mm ø0.91") | |||
Field of view | 20.5 mm × 25.5 mm to 10.2 mm × 12.8 mm 0.81" × 1.00" to 0.40" × 0.50" (With CA-HF2100x connected) | |||
F-stop range (aperture) | 5.0 to 32 | |||
Resolution | ×0.5: 6.7 μm 0.26 Mil | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
TV distortion | 0.10 % | |||
Depth-of-field | ×0.5: 5.12 mm 0.20" | |||
Mount | C-mount | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (no condensation) | |||
Weight | Approx. 1050 g 2.31 lb | |||
*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. |