Lenses (for Machine Vision)
CA-L series
Ultra high resolution Telecentric Macro Lens Straight 1.3x CA-LMHR13
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMHR13*1 | |||
Optical magnification | x1.15 to x1.47 | |||
Max. compatible image sensor size | 2/3" | |||
Field of view | 2/3": Low magnification 7.3 x 6.2 mm 0.29" x 0.24", High magnification 5.7 x 4.8 mm 0.22" x 0.19" | |||
F-stop range (aperture) | Low magnification: 5.7 to 38, High magnification: 7.3 to 49 | |||
Resolving power | Center/periphery: 120 cycles/mm | |||
WD | Low magnification: 111.6 mm 4.39", High magnification: 111.6 mm 4.39"*2 | |||
TV distortion | Low magnification: 0.011 %, High magnification: -0.015 % | |||
Depth-of-field | Low magnification: 0.968 mm0.04", High magnification: 0.592 mm0.02"*3 | |||
Mount | C-mount | |||
Pixel resolution | 3 µm 0.12 Mil/pixel*4 | |||
Resolution | 3.3 µm 0.13 Mil*5 | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 330 g | |||
*1 The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. |