Lenses (for Machine Vision)
CA-L series
Lens CA-LML0210
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LML0210*1 | |||
Optical magnification | x0.25 to x1.0 | |||
WD (at reference magnification) | ×0.25 | 238 mm 9.37"*2 | ||
×0.50 | 137 mm 5.39"*2 | |||
×0.75 | 105 mm 4.13"*2 | |||
×1.0 | 88 mm 3.46"*2 | |||
Compatible image sensor size | 2" | |||
Field of view (at reference magnification) | 1": 9.6 x 12.8 mm to 38.4 x 51.2 mm 0.38" x 0.50" to 1.51" x 2.01", 28.7 mm 1.13" line camera: 28.7 mm to 114.7 mm 1.13" to 4.52", | |||
F-stop range (aperture) | F6 to F64 (F-stop: F2.8 to F32) | |||
Telecentricity | - | |||
Filter size | 46.0 mm P0.75 1.81" | |||
Resolution | ×0.25 | 16.8 µm 0.66 Mil*3 | ||
×0.50 | 8.4 µm 0.33 Mil*3 | |||
×1.0 | 4.2 µm 0.17 Mil*3 | |||
TV distortion (Max.) | ×0.25 | -0.10 % | ||
×0.50 | 0.10 % | |||
×1.0 | -0.10 % | |||
Depth-of-field | ×0.25 | 20.48 mm 0.81"*4 | ||
×0.50 | 5.12 mm 0.20"*4 | |||
×1.0 | 1.28 mm 0.05"*4 | |||
Mount | Special mount (M40 P0.75) | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F | ||
Relative humidity | 80% RH or less (No condensation) | |||
Weight | Approx. 650 g | |||
*1 When installing the macro lens (CA-LMxx) to the line scan camera, make sure to secure the lens unit with the dedicated mounting stand (OP-87337, sold separately) or an equivalent mount. |