Intuitive Vision System
CV-700 series
Recommended Replaceable Products: Intuitive Vision System - CV-X series
Contact Us: 1-888-539-3623 Inquiry form
Color Camera for CV-700 Series CV-070
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-070 | |||
Image pickup element | 1/3-inch color CCD image receiving element, progressive scan using square pixels, 350,000 pixels | |||
Electronic shutter | 1/30, 1/50, 1/60, 1/100, 1/125, 1/250, 1/500, 1/1000, 1/2000, 1/4000 | |||
Lens mount method | C mount | |||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Weight | Camera: Approx. 310 g (including 3-m 9.8' cable) | |||