Vision System with Built-in AI
VS series
Displaypanel,12-inch CG-MP120T
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-MP120T | |||
LCD panel | Display element | TFT LCD | ||
Display colors | Approximately 16 million | |||
Resolution | 1024 (W) × 768 (H) | |||
Backlight | Life | Approximately 50,000 hours (at room temperature and normal humidity) | ||
Touch screen | Type | Analog resistive touch screen | ||
Life | Over one million activations | |||
Interface | Ethernet | Number of ports | 2 (separate networks) | |
Connector type | RJ-45 | |||
Standards | 1000BASE-T/100BASE-TX/10BASE-T | |||
USB | Number of ports | 1 front port, 2 rear ports | ||
Power supply | Power voltage | DC24V +25%/–20% | ||
Power consumption | 2.5A, 48W (at 19.2 V) / 2.0A, 48W (at 24 V) | |||
Environmental resistance | Enclosure rating | Built-in panel; front controls only are dust- and drip-proof with a rating equivalent to IP65f *1 | ||
Ambient temperature | 0 to +50°C (in vertical installations) *2 | |||
Relative humidity | 85°C RH or less (no condensation) | |||
Size (H×W×D) | 312.3 mm × 245.3 mm × 60.1 mm | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main casing: Polycarbonate | |||
Weight | Approximately 2,400 g | |||
*1 Assumes front USB cover is closed. | ||||