Recent Searches
    Series ( results)
      Models ( results)
        Keywords
          1. Home
          2. Microscope Glossary
          3. Zoom lens

          Zoom lens

          CHARACTERISTICS & MECHANICS OF ZOOM LENSES

          Unlike conventional microscope objectives that have a fixed magnification, zoom lenses can accommodate a wide-range of magnifications by adjusting the distance between individual lenses within the zoom lens body.
          These lenses allow for much faster observation in that the magnification can be quickly adjusted by simply rotating the zoom ring on the lens.
          While most conventional systems require the use of several different objective lenses in order to achieve a wide magnification range, that same range can be fulfilled with just a single zoom lens.
          Since multiple objectives and a lens turret system are not needed, zoom lenses can reduce the size of the equipment and are less costly.

          Structure of a zoom lens. Wide-angle Telescopic. Standard Telescopic. High-magnification Telescopic.

          Back to top

          KEYENCE CORPORATION OF AMERICA 500 Park Boulevard, Suite 200, Itasca,
          IL 60143, U.S.A.
          Phone: 1-888-KEYENCE [1-888-539-3623]
          E-mail: tech@keyence.com
          Career Opportunities: KEYENCE Career Site