Digital Microscope
VHX-7000 series
Recommended Replaceable Products: Digital Microscope - VHX-X1 series
Contact Us: 1-888-539-3623 Inquiry form
Digital Microscope VHX-7000 series
The VHX-7000 Series is a fully-automated digital microscope system that enables even novice users to capture high-resolution images that rival an SEM. The Optical Shadow Effect Mode features a combination of specially designed high-resolution lenses, a 4K CMOS, and high-performance lighting that enables minute surface details to be observed and analyzed. The seamless transition in magnification from 20x to 6000x using a motorized turret offers a stress-free observation environment. The VHX-7000 Series 4K industrial digital microscope offers the highest level of automation and best picture quality in the VHX Series. All these features and more add up to make it the best digital microscope on the market.
Features
- Visualize texture previously unseen by optical microscopes
 - Smooth and intuitive Observation
 - Fully-Automated System, complete control at your fingertips
 
RECOMMENDED
Latest Technology
New customizable microscopes from KEYENCE now available
- Visualize every surface detail with automated lighting optimization
 - Capture details that other microscopes overlook
 - Identify differences between parts automatically
 - Scalable capabilities to meet your application requirements